SKU-RH180
SKU-RH180
PPHID-2539576-1

PR44A6414G01 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PR44A6414G01

Westinghouse Replacement Part, Type LG Punched Grid, 6.8 Ohms, 33 A, MFG Part Number-44A6414G01

Westinghouse MFG Part Number-44A6414G01

Product details

General

Application
Westinghouse
Maximum Temperature Rise
375 °C
Resistance Ohms
6.8 Ohm
Type
Punched Grid Resistor Type LG

Dimensions

Length
26.5 in

Electrical Ratings

Current / Amperage Rating
33 A
Maximum Current Rating Amps Continuous
33 Amps

Resources and downloads