text.skipToContent text.skipToNavigation

PR44A6415G01

by Powerohm 

Catalog ID: PR44A6415G01

Westinghouse Replacement Part, Type LG Punched Grid, 10 Ohms, 29 A, MFG Part Number-44A6415G01

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 10 Ohm
Type Punched Grid Resistor Type LG

Dimensions

Length 26.5 in

Electrical Ratings

Current / Amperage Rating 29 A
Maximum Current Rating Amps Continuous 29 Amps