text.skipToContent text.skipToNavigation

PRA001A208

by Powerohm 

Catalog ID: PRA001A208

General Electric Replacement Part, IC9141 Grid Resistor, 4.1 Ohms, 40 A, MFG Part Number-IC9141A001A208

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 4.1 Ohm
Type IC9141 Grid Resistor

Dimensions

Weight 29 lb

Electrical Ratings

Current / Amperage Rating 40 A
Maximum Current Rating Amps Continuous 40 Amps
Wattage 6560 W