text.skipToContent text.skipToNavigation

PRA004A103

by Powerohm 

Catalog ID: PRA004A103

General Electric Replacement Resistor, 490 A, 0.025 Ohms, MFG Part Number-IC9141A004A103

  • Continuous Amperage - 490
  • Product Details

    General

    Application General Electric
    Maximum Temperature Rise 375 °C
    Resistance Ohms 0.025 Ohm

    Dimensions

    Weight 40 lb

    Electrical Ratings

    Current / Amperage Rating 490 A
    Maximum Current Rating Amps Continuous 490