text.skipToContent text.skipToNavigation

PRA14-1013A

by Powerohm 

Catalog ID: PRA14-1013A

Challenger Replacement Part, Edgewound Clamp Terminal, 0.44 Ohms, 37 A, MFG Part Number-A14-1013A

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 0.44 Ohm
Size 3
Type Edgewound Clamp Terminal

Electrical Ratings

Current / Amperage Rating 37 A
Maximum Current Rating Amps Continuous 37 Amps