text.skipToContent text.skipToNavigation

PRA14-1027A

by Powerohm 

Catalog ID: PRA14-1027A

Challenger Replacement Part, Edgewound Clamp Terminal, 0.33 Ohms, 56 A, MFG Part Number-A14-1027A

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 0.33 Ohm
Size 5
Type Edgewound Clamp Terminal

Electrical Ratings

Current / Amperage Rating 56 A
Maximum Current Rating Amps Continuous 56 Amps