text.skipToContent text.skipToNavigation

PRA14-1688A

by Powerohm 

Catalog ID: PRA14-1688A

Challenger Replacement Part, Edgewound Clamp Terminal, 3.66 Ohms, 12 A, MFG Part Number-A14-1688A

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 3.66 Ohm
Size 4
Type Edgewound Clamp Terminal

Electrical Ratings

Current / Amperage Rating 12 A
Maximum Current Rating Amps Continuous 12 Amps