text.skipToContent text.skipToNavigation

PRA14-22561A

by Powerohm 

Catalog ID: PRA14-22561A

Challenger Replacement Resistor, EW Welded,56 A, 0.33 Ohms, MFG Part Number-A14-22561A

  • Powerohm Type ER resistors can be packaged in our standard line of enclosures
  • The Type ER and ERB resistors are suitable for continuous duty applications where low resistance and high current are required.
  • Powerohm's Type ER and ERB resistors are lightweight, heavy-duty units consisting of a non-corrodible, high quality stainless steel alloy
  • Continuous Amperage - 56

Product Details

General

Application Challenger
Bracket Assembly Dimension A 17
Lead Length 5
Maximum Temperature Rise 375 °C
No. Of Coils in Bracket Assembly 18
Resistance Ohms 0.33 Ohm
Size 5

Electrical Ratings

Current / Amperage Rating 56 A
Maximum Current Rating Amps Continuous 56