text.skipToContent text.skipToNavigation

PRA14-2272A

by Powerohm 

Catalog ID: PRA14-2272A

Challenger Replacement Part, Edgewound Clamp Terminal, 8.7 Ohms, 8 A, MFG Part Number-A14-2272A

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 8.7 Ohm
Size 4
Type Edgewound Clamp Terminal

Electrical Ratings

Current / Amperage Rating 8 A
Maximum Current Rating Amps Continuous 8 Amps