text.skipToContent text.skipToNavigation

PRA14-2273A

by Powerohm 

Catalog ID: PRA14-2273A

Challenger Replacement Resistor, EW Welded,8 A, 10.8 Ohms, MFG Part Number-A14-2273A

  • SXR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • SXR type Smoothwound Resistors can be used in any AC or DC power circuit
  • Continuous Amperage - 8

Product Details

General

Application Challenger
Bracket Assembly Dimension B 375
Maximum Temperature Rise 375 °C
Resistance Ohms 10.8 Ohm
Size 5

Electrical Ratings

Current / Amperage Rating 8 A
Maximum Current Rating Amps Continuous 8