text.skipToContent text.skipToNavigation

PRA14-2471A

by Powerohm 

Catalog ID: PRA14-2471A

Challenger Replacement Part, Edgewound Clamp Terminal, 0.39 Ohms, 51 A, MFG Part Number-A14-2471A

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 0.39 Ohm
Size 5
Type Edgewound Clamp Terminal

Electrical Ratings

Current / Amperage Rating 51 A
Maximum Current Rating Amps Continuous 51 Amps