text.skipToContent text.skipToNavigation

PRA14-27385A

by Powerohm 

Catalog ID: PRA14-27385A

Challenger Replacement Part, Edgewound Welded Terminal, 10.8 Ohms, 8 A, MFG Part Number-A14-27385A

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 10.8 Ohm
Size 5
Type Edgewound Welded Terminal

Electrical Ratings

Current / Amperage Rating 8 A
Maximum Current Rating Amps Continuous 8 Amps