text.skipToContent text.skipToNavigation

PRA14-3026A

by Powerohm 

Catalog ID: PRA14-3026A

Challenger Replacement Part, Edgewound Clamp Terminal, 0.242 Ohms, 60 A, MFG Part Number-A14-3026A

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 0.242 Ohm
Size 4
Type Edgewound Clamp Terminal

Electrical Ratings

Current / Amperage Rating 60 A
Maximum Current Rating Amps Continuous 60 Amps