text.skipToContent text.skipToNavigation

PRA14-30777A

by Powerohm 

Catalog ID: PRA14-30777A

Challenger Replacement Part, Edgewound Welded Terminal, 1.06 Ohms, 37 A, MFG Part Number-A14-30777A

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 1.06 Ohm
Size 7
Type Edgewound Welded Terminal

Electrical Ratings

Current / Amperage Rating 37 A
Maximum Current Rating Amps Continuous 37 Amps