text.skipToContent text.skipToNavigation

PRA14-31378A

by Powerohm 

Catalog ID: PRA14-31378A

Challenger Replacement Part, Edgewound Welded Terminal, 0.176 Ohms, 60 A, MFG Part Number-A14-31378A

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 0.176 Ohm
Size 3
Type Edgewound Welded Terminal

Electrical Ratings

Current / Amperage Rating 60 A
Maximum Current Rating Amps Continuous 60 Amps