text.skipToContent text.skipToNavigation

PRA14-31380A

by Powerohm 

Catalog ID: PRA14-31380A

Challenger Replacement Part, Edgewound Welded Terminal, 0.1 Ohms, 80 A, MFG Part Number-A14-31380A

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 0.1 Ohm
Size 3
Type Edgewound Welded Terminal

Electrical Ratings

Current / Amperage Rating 80 A
Maximum Current Rating Amps Continuous 80 Amps