text.skipToContent text.skipToNavigation

PRA14-31385A

by Powerohm 

Catalog ID: PRA14-31385A

Challenger Replacement Part, Edgewound Welded Terminal, 1.8 Ohms, 20 A, MFG Part Number-A14-31385A

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 1.8 Ohm
Size 4
Type Edgewound Welded Terminal

Electrical Ratings

Current / Amperage Rating 20 A
Maximum Current Rating Amps Continuous 20 Amps