text.skipToContent text.skipToNavigation

PRA14-31389A

by Powerohm 

Catalog ID: PRA14-31389A

Challenger Replacement Part, Edgewound Welded Terminal, 0.4 Ohms, 45 A, MFG Part Number-A14-31389A

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 0.4 Ohm
Size 4
Type Edgewound Welded Terminal

Electrical Ratings

Current / Amperage Rating 45 A
Maximum Current Rating Amps Continuous 45 Amps