text.skipToContent text.skipToNavigation

PRA14-31393A

by Powerohm 

Catalog ID: PRA14-31393A

Challenger Replacement Part, Edgewound Welded Terminal, 0.2 Ohms, 66 A, MFG Part Number-A14-31393A

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 0.2 Ohm
Size 4
Type Edgewound Welded Terminal

Electrical Ratings

Current / Amperage Rating 66 A
Maximum Current Rating Amps Continuous 66 Amps