text.skipToContent text.skipToNavigation

PRA14-31400A

by Powerohm 

Catalog ID: PRA14-31400A

Challenger Replacement Part, Edgewound Welded Terminal, 2 Ohms, 26 A, MFG Part Number-A14-31400A

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 2 Ohm
Size 6
Type Edgewound Welded Terminal

Electrical Ratings

Current / Amperage Rating 26 A
Maximum Current Rating Amps Continuous 26 Amps