text.skipToContent text.skipToNavigation

PRA14-31402A

by Powerohm 

Catalog ID: PRA14-31402A

Challenger Replacement Part, Edgewound Welded Terminal, 0.9 Ohms, 37 A, MFG Part Number-A14-31402A

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 0.9 Ohm
Size 6
Type Edgewound Welded Terminal

Electrical Ratings

Current / Amperage Rating 37 A
Maximum Current Rating Amps Continuous 37 Amps