text.skipToContent text.skipToNavigation

PRA14-31405A

By Powerohm 

Catalog ID: PRA14-31405A

By Powerohm
Catalog ID:  PRA14-31405A
Challenger Replacement Part, Edgewound Welded Terminal, 0.39 Ohms, 56 A, MFG Part Number-A14-31405A

More Options

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 0.39 Ohm
Size 6
Type Edgewound Welded Terminal

Electrical Ratings

Current / Amperage Rating 56 A
Maximum Current Rating Amps Continuous 56 Amps