text.skipToContent text.skipToNavigation

PRA14-31412A

by Powerohm 

Catalog ID: PRA14-31412A

Challenger Replacement Part, Edgewound Welded Terminal, 4.44 Ohms, 16 A, MFG Part Number-A14-31412A

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 4.44 Ohm
Size 7
Type Edgewound Welded Terminal

Electrical Ratings

Current / Amperage Rating 16 A
Maximum Current Rating Amps Continuous 16 Amps