text.skipToContent text.skipToNavigation

PRA14-31427A

by Powerohm 

Catalog ID: PRA14-31427A

Challenger Replacement Part, Edgewound Welded Terminal, 2.72 Ohms, 26 A, MFG Part Number-A14-31427A

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 2.72 Ohm
Size 8
Type Edgewound Welded Terminal

Electrical Ratings

Current / Amperage Rating 26 A
Maximum Current Rating Amps Continuous 26 Amps