text.skipToContent text.skipToNavigation

PRA14-31432A

by Powerohm 

Catalog ID: PRA14-31432A

Challenger Replacement Part, Edgewound Welded Terminal, 0.53 Ohms, 56 A, MFG Part Number-A14-31432A

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 0.53 Ohm
Size 8
Type Edgewound Welded Terminal

Electrical Ratings

Current / Amperage Rating 56 A
Maximum Current Rating Amps Continuous 56 Amps