text.skipToContent text.skipToNavigation

PRA14-31434A

by Powerohm 

Catalog ID: PRA14-31434A

Challenger Replacement Part, Edgewound Welded Terminal, 0.41 Ohms, 66 A, MFG Part Number-A14-31434A

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 0.41 Ohm
Size 8
Type Edgewound Welded Terminal

Electrical Ratings

Current / Amperage Rating 66 A
Maximum Current Rating Amps Continuous 66 Amps