text.skipToContent text.skipToNavigation

PRA2H7

by Powerohm 

Catalog ID: PRA2H7

General Electric Replacement Part, Form A Smoothwound, 8 Ohms, 6 A, MFG Part Number-IC9033A2H7

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 8 Ohm
Type Form A Smoothwound

Dimensions

Length 2 in
Weight 1.5 lb

Electrical Ratings

Current / Amperage Rating 6 A
Maximum Current Rating Amps Continuous 6 Amps