text.skipToContent text.skipToNavigation

PRA2H9

by Powerohm 

Catalog ID: PRA2H9

General Electric Replacement Part, Form A Smoothwound, 12 Ohms, 4.8 A, MFG Part Number-IC9033A2H9

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 12 Ohm
Type Form A Smoothwound

Dimensions

Length 2 in
Weight 1.5 lb

Electrical Ratings

Current / Amperage Rating 4.8 A
Maximum Current Rating Amps Continuous 4.8 Amps