text.skipToContent text.skipToNavigation

PRA2J1

by Powerohm 

Catalog ID: PRA2J1

General Electric Replacement Part, Form A Smoothwound, 16 Ohms, 4.3 A, MFG Part Number-IC9033A2J1

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 16 Ohm
Type Form A Smoothwound

Dimensions

Length 2 in
Weight 1.5 lb

Electrical Ratings

Current / Amperage Rating 4.3 A
Maximum Current Rating Amps Continuous 4.3 Amps