text.skipToContent text.skipToNavigation

PRA2J5

by Powerohm 

Catalog ID: PRA2J5

General Electric Replacement Part, Form A Smoothwound, 36 Ohms, 2.8 A, MFG Part Number-IC9033A2J5

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 36 Ohm
Type Form A Smoothwound

Dimensions

Length 2 in
Weight 1.5 lb

Electrical Ratings

Current / Amperage Rating 2.8 A
Maximum Current Rating Amps Continuous 2.8 Amps