text.skipToContent text.skipToNavigation

PRA2J6

by Powerohm 

Catalog ID: PRA2J6

General Electric Replacement Part, Form A Smoothwound, 45 Ohms, 2.5 A, MFG Part Number-IC9033A2J6

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 45 Ohm
Type Form A Smoothwound

Dimensions

Length 2 in
Weight 1.5 lb

Electrical Ratings

Current / Amperage Rating 2.5 A
Maximum Current Rating Amps Continuous 2.5 Amps