text.skipToContent text.skipToNavigation

PRA2X2

by Powerohm 

Catalog ID: PRA2X2

General Electric Replacement Part, Form A Smoothwound, 22 Ohms, 3.6 A, MFG Part Number-IC9033A2X2

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 22 Ohm
Spacing 1/4
Type Form A Smoothwound

Dimensions

Length 2 in
Weight 1.8 lb

Electrical Ratings

Current / Amperage Rating 3.6 A
Maximum Current Rating Amps Continuous 3.6 Amps