text.skipToContent text.skipToNavigation

PRA2Y1

by Powerohm 

Catalog ID: PRA2Y1

General Electric Replacement Part, Form A Smoothwound, 140 Ohms, 1.4 A, MFG Part Number-IC9033A2Y1

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 140 Ohm
Spacing 1/4
Type Form A Smoothwound

Dimensions

Length 2 in
Weight 1.8 lb

Electrical Ratings

Current / Amperage Rating 1.4 A
Maximum Current Rating Amps Continuous 1.4 Amps