text.skipToContent text.skipToNavigation

PRA3J4

by Powerohm 

Catalog ID: PRA3J4

General Electric Replacement Part, Form A Smoothwound, 44 Ohms, 3.2 A, MFG Part Number-IC9033A3J4

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 44 Ohm
Type Form A Smoothwound

Dimensions

Length 3 in
Weight 2.3 lb

Electrical Ratings

Current / Amperage Rating 3.2 A
Maximum Current Rating Amps Continuous 3.2 Amps