text.skipToContent text.skipToNavigation

PRA3J7

by Powerohm 

Catalog ID: PRA3J7

General Electric Replacement Part, Form A Smoothwound, 88 Ohms, 2.2 A, MFG Part Number-IC9033A3J7

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 88 Ohm
Type Form A Smoothwound

Dimensions

Length 3 in
Weight 2.3 lb

Electrical Ratings

Current / Amperage Rating 2.2 A
Maximum Current Rating Amps Continuous 2.2 Amps