text.skipToContent text.skipToNavigation

PRA3K1

by Powerohm 

Catalog ID: PRA3K1

General Electric Replacement Part, Form A Smoothwound, 180 Ohms, 1.55 A, MFG Part Number-IC9033A3K1

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 180 Ohm
Type Form A Smoothwound

Dimensions

Length 3 in
Weight 2.3 lb

Electrical Ratings

Current / Amperage Rating 1.55 A
Maximum Current Rating Amps Continuous 1.55 Amps