text.skipToContent text.skipToNavigation

PRA3L1

by Powerohm 

Catalog ID: PRA3L1

General Electric Replacement Part, Form A Smoothwound, 12 Ohms, 6 A, MFG Part Number-IC9033A3L1

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 12 Ohm
Spacing 1/10
Type Form A Smoothwound

Dimensions

Length 3 in
Weight 2.8 lb

Electrical Ratings

Current / Amperage Rating 6 A
Maximum Current Rating Amps Continuous 6 Amps