text.skipToContent text.skipToNavigation

PRA3N5

by Powerohm 

Catalog ID: PRA3N5

General Electric Replacement Part, Form A Smoothwound, 15 Ohms, 5 A, MFG Part Number-IC9033A3N5

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 15 Ohm
Spacing 1/10
Type Form A Smoothwound

Dimensions

Length 3 in
Weight 3.2 lb

Electrical Ratings

Current / Amperage Rating 5 A
Maximum Current Rating Amps Continuous 5 Amps