text.skipToContent text.skipToNavigation

PRA3P4

by Powerohm 

Catalog ID: PRA3P4

General Electric Replacement Part, Form A Smoothwound, 88 Ohms, 2.2 A, MFG Part Number-IC9033A3P4

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 88 Ohm
Spacing 1/10
Type Form A Smoothwound

Dimensions

Length 3 in
Weight 3.2 lb

Electrical Ratings

Current / Amperage Rating 2.2 A
Maximum Current Rating Amps Continuous 2.2 Amps