text.skipToContent text.skipToNavigation

PRA3P9

by Powerohm 

Catalog ID: PRA3P9

General Electric Replacement Part, Form A Smoothwound, 280 Ohms, 1.25 A, MFG Part Number-IC9033A3P9

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 280 Ohm
Spacing 1/10
Type Form A Smoothwound

Dimensions

Length 3 in
Weight 3.2 lb

Electrical Ratings

Current / Amperage Rating 1.25 A
Maximum Current Rating Amps Continuous 1.25 Amps