text.skipToContent text.skipToNavigation

PRA4K2

by Powerohm 

Catalog ID: PRA4K2

General Electric Replacement Part, Form A Smoothwound, 300 Ohms, 1.4 A, MFG Part Number-IC9033A4K2

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 300 Ohm
Type Form A Smoothwound

Dimensions

Length 4 in
Weight 3 lb

Electrical Ratings

Current / Amperage Rating 1.4 A
Maximum Current Rating Amps Continuous 1.4 Amps