text.skipToContent text.skipToNavigation

PRA4M7

By Powerohm 

Catalog ID: PRA4M7

By Powerohm
Catalog ID:  PRA4M7
General Electric Replacement Part, Form A Smoothwound, 480 Ohms, 1.1 A, MFG Part Number-IC9033A4M7

More Options

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 480 Ohm
Spacing 1/10
Type Form A Smoothwound

Dimensions

Length 4 in
Weight 3.5 lb

Electrical Ratings

Current / Amperage Rating 1.1 A
Maximum Current Rating Amps Continuous 1.1 Amps