text.skipToContent text.skipToNavigation

PRA4N6

by Powerohm 

Catalog ID: PRA4N6

General Electric Replacement Part, Form A Smoothwound, 26 Ohms, 4.8 A, MFG Part Number-IC9033A4N6

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 26 Ohm
Spacing 1/10
Type Form A Smoothwound

Dimensions

Length 4 in
Weight 3.9 lb

Electrical Ratings

Current / Amperage Rating 4.8 A
Maximum Current Rating Amps Continuous 4.8 Amps