text.skipToContent text.skipToNavigation

PRA4Q1

by Powerohm 

Catalog ID: PRA4Q1

General Electric Replacement Part, Form A Smoothwound, 480 Ohms, 1.1 A, MFG Part Number-IC9033A4Q1

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 480 Ohm
Spacing 1/10
Type Form A Smoothwound

Dimensions

Length 4 in
Weight 3.9 lb

Electrical Ratings

Current / Amperage Rating 1.1 A
Maximum Current Rating Amps Continuous 1.1 Amps