text.skipToContent text.skipToNavigation

PRA5J7

by Powerohm 

Catalog ID: PRA5J7

General Electric Replacement Part, Form A Smoothwound, 150 Ohms, 2.2 A, MFG Part Number-IC9033A5J7

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 150 Ohm
Type Form A Smoothwound

Dimensions

Length 5 in
Weight 3.8 lb

Electrical Ratings

Current / Amperage Rating 2.2 A
Maximum Current Rating Amps Continuous 2.2 Amps