text.skipToContent text.skipToNavigation

PRA5K3

by Powerohm 

Catalog ID: PRA5K3

General Electric Replacement Part, Form A Smoothwound, 490 Ohms, 1.25 A, MFG Part Number-IC9033A5K3

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 490 Ohm
Type Form A Smoothwound

Dimensions

Length 5 in
Weight 3.8 lb

Electrical Ratings

Current / Amperage Rating 1.25 A
Maximum Current Rating Amps Continuous 1.25 Amps