text.skipToContent text.skipToNavigation

PRA5L1

by Powerohm 

Catalog ID: PRA5L1

General Electric Replacement Part, Form A Smoothwound, 21 Ohms, 6 A, MFG Part Number-IC9033A5L1

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 21 Ohm
Spacing 1/10
Type Form A Smoothwound

Dimensions

Length 5 in
Weight 4.3 lb

Electrical Ratings

Current / Amperage Rating 6 A
Maximum Current Rating Amps Continuous 6 Amps