text.skipToContent text.skipToNavigation

PRA5L7

by Powerohm 

Catalog ID: PRA5L7

General Electric Replacement Part, Form A Smoothwound, 76 Ohms, 3.2 A, MFG Part Number-IC9033A5L7

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 76 Ohm
Spacing 1/10
Type Form A Smoothwound

Dimensions

Length 5 in
Weight 4.3 lb

Electrical Ratings

Current / Amperage Rating 3.2 A
Maximum Current Rating Amps Continuous 3.2 Amps