text.skipToContent text.skipToNavigation

PRA5L8

by Powerohm 

Catalog ID: PRA5L8

General Electric Replacement Part, Form A Smoothwound, 96 Ohms, 2.8 A, MFG Part Number-IC9033A5L8

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 96 Ohm
Spacing 1/10
Type Form A Smoothwound

Dimensions

Length 5 in
Weight 4.3 lb

Electrical Ratings

Current / Amperage Rating 2.8 A
Maximum Current Rating Amps Continuous 2.8 Amps