text.skipToContent text.skipToNavigation

PRA5M7

By Powerohm 

Catalog ID: PRA5M7

By Powerohm
Catalog ID:  PRA5M7
General Electric Replacement Part, Form A Smoothwound, 610 Ohms, 1.1 A, MFG Part Number-IC9033A5M7

More Options

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 610 Ohm
Spacing 1/10
Type Form A Smoothwound

Dimensions

Length 5 in
Weight 4.3 lb

Electrical Ratings

Current / Amperage Rating 1.1 A
Maximum Current Rating Amps Continuous 1.1 Amps